RELATED PRODUCTS
Unit of Measure
Key Dimensions
Bearing Number |
N/A UC324 |
Shaft Size d |
N/A 120 mm |
Locking Style |
N/A Set Screw Locking |
Housing Construction |
N/A Four-Bolt Square Flange |
Other Dimensions
Total Length L |
N/A 370 mm14.567 in |
Housing Width A |
N/A 110 mm4.331 in |
Bolt Hole Spacing J |
N/A 290 mm11.417 in |
Bolt Hole Size N |
N/A 41 mm1.614 in |
Flange Thickness A1 |
N/A 40 mm1.575 in |
Center of Bearing from Housing End A2 |
N/A 65 mm2.559 in |
Inner Ring Width B |
N/A 126 mm4.961 in |
Center of Bearing from Bearing End S |
N/A 51 mm2.008 in |
Dimension A0 |
N/A 140 mm5.5 in |
Bolt Size |
N/A M36 |
Grease Nipple Size |
N/A A-R1/8 |