RELATED PRODUCTS
Unit of Measure
Key Dimensions
Bearing Number |
N/A UC326 |
Shaft Size d |
N/A 130 mm |
Locking Style |
N/A Set Screw Locking |
Housing Construction |
N/A Four-Bolt Square Flange |
Other Dimensions
Total Length L |
N/A 410 mm16.142 in |
Housing Width A |
N/A 115 mm4.528 in |
Bolt Hole Spacing J |
N/A 320 mm12.598 in |
Bolt Hole Size N |
N/A 41 mm1.614 in |
Flange Thickness A1 |
N/A 45 mm1.772 in |
Center of Bearing from Housing End A2 |
N/A 65 mm2.559 in |
Inner Ring Width B |
N/A 135 mm5.315 in |
Center of Bearing from Bearing End S |
N/A 54 mm2.126 in |
Dimension A0 |
N/A 146 mm5.75 in |
Bolt Size |
N/A M36 |
Grease Nipple Size |
N/A A-R1/8 |