RELATED PRODUCTS
RELATED PRODUCTS
Unit of Measure
Key Dimensions
Bearing Number |
N/A UEL201 |
Shaft Size d |
N/A 12 mm |
Locking Style |
N/A Eccentric Locking Collar |
Housing Construction |
N/A Four-Bolt Square Flange |
Other Dimensions
Total Length L |
N/A 86 mm3.375 in |
Housing Width A |
N/A 25.5 mm1 in |
Bolt Hole Spacing J |
N/A 64 mm2.516 in |
Bolt Hole Size N |
N/A 12 mm0.469 in |
Flange Thickness A1 |
N/A 11 mm0.438 in |
Center of Bearing from Housing End A2 |
N/A 15 mm0.438 in |
Center of Bearing from Bearing End S |
N/A 17.1 mm0.673 in |
Dimension B1 |
N/A 43.7 mm1.72 in |
Dimension A0 |
N/A 41.6 mm1.641 in |
Bolt Size |
N/A M10 |
Grease Nipple Size |
N/A A-1/4-28UNF |