RELATED PRODUCTS
RELATED PRODUCTS
Unit of Measure
Key Dimensions
Bearing Number |
N/A UEL207-23 |
Shaft Size d |
N/A 1.4375 in |
Locking Style |
N/A Eccentric Locking Collar |
Housing Construction |
N/A Four-Bolt Square Flange |
Other Dimensions
Total Length L |
N/A 117 mm4.606 in |
Housing Width A |
N/A 34 mm1.339 in |
Bolt Hole Spacing J |
N/A 92 mm3.622 in |
Bolt Hole Size N |
N/A 14 mm0.551 in |
Flange Thickness A1 |
N/A 15 mm0.591 in |
Center of Bearing from Housing End A2 |
N/A 19 mm0.748 in |
Center of Bearing from Bearing End S |
N/A 18.8 mm0.74 in |
Dimension B1 |
N/A 51.1 mm2.012 in |
Dimension A0 |
N/A 51.3 mm2.016 in |
Bolt Size |
N/A M12 |
Grease Nipple Size |
N/A A-1/4-28UNF |