RELATED PRODUCTS
RELATED PRODUCTS
Unit of Measure
Key Dimensions
Bearing Number |
N/A UEL208-25 |
Shaft Size d |
N/A 1.5625 in |
Locking Style |
N/A Eccentric Locking Collar |
Housing Construction |
N/A Four-Bolt Square Flange |
Other Dimensions
Total Length L |
N/A 130 mm5.118 in |
Housing Width A |
N/A 36 mm1.417 in |
Bolt Hole Spacing J |
N/A 102 mm4.016 in |
Bolt Hole Size N |
N/A 16 mm0.63 in |
Flange Thickness A1 |
N/A 15 mm0.591 in |
Center of Bearing from Housing End A2 |
N/A 21 mm0.827 in |
Center of Bearing from Bearing End S |
N/A 21.4 mm0.843 in |
Dimension B1 |
N/A 56.3 mm2.217 in |
Dimension A0 |
N/A 55.9 mm2.203 in |
Bolt Size |
N/A M14 |
Grease Nipple Size |
N/A A-1/4-28UNF |