RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Unit of Measure
Key Dimensions
Bearing Number |
N/A UEL211 |
Shaft Size d |
N/A 55.000 mm |
Locking Style |
N/A Eccentric Locking Collar |
Housing Construction |
N/A Four-Bolt Square Flange |
Other Dimensions
Total Length L |
N/A 162 mm6.378 in |
Housing Width A |
N/A 43 mm1.693 in |
Bolt Hole Spacing J |
N/A 130 mm5.118 in |
Bolt Hole Size N |
N/A 19 mm0.748 in |
Flange Thickness A1 |
N/A 18 mm0.709 in |
Center of Bearing from Housing End A2 |
N/A 25 mm0.984 in |
Center of Bearing from Bearing End S |
N/A 27.8 mm1.094 in |
Dimension B1 |
N/A 71.4 mm2.811 in |
Dimension A0 |
N/A 68.6 mm2.703 in |
Bolt Size |
N/A M16 |
Grease Nipple Size |
N/A A-R1/8 |