RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

Unit of Measure

Key Dimensions

Bearing Number

N/A UEL212

Shaft Size d

N/A 60.000 mm

Locking Style

N/A Eccentric Locking Collar

Housing Construction

N/A Four-Bolt Square Flange

Other Dimensions

Total Length L

N/A 175 mm6.89 in

Housing Width A

N/A 48 mm1.89 in

Bolt Hole Spacing J

N/A 143 mm5.63 in

Bolt Hole Size N

N/A 19 mm0.748 in

Flange Thickness A1

N/A 18 mm0.709 in

Center of Bearing from Housing End A2

N/A 29 mm1.142 in

Center of Bearing from Bearing End S

N/A 31 mm1.22 in

Dimension B1

N/A 77.8 mm3.063 in

Dimension A0

N/A 75.8 mm2.984 in

Bolt Size

N/A M16

Grease Nipple Size

N/A A-R1/8

Ratings

Static Load Rating

N/A 36200 N8138 lbf

Dynamic Load Rating

N/A 52400 N11780 lbf