RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

Unit of Measure

Key Dimensions

Bearing Number

N/A UEL213-40

Shaft Size d

N/A 2.5000 in

Locking Style

N/A Eccentric Locking Collar

Housing Construction

N/A Four-Bolt Square Flange

Other Dimensions

Total Length L

N/A 187 mm7.362 in

Housing Width A

N/A 50 mm1.969 in

Bolt Hole Spacing J

N/A 149 mm5.866 in

Bolt Hole Size N

N/A 19 mm0.748 in

Flange Thickness A1

N/A 22 mm0.866 in

Center of Bearing from Housing End A2

N/A 30 mm1.181 in

Center of Bearing from Bearing End S

N/A 34.1 mm1.343 in

Dimension B1

N/A 85.7 mm3.3740 in

Dimension A0

N/A 81.6 mm3.813 in

Bolt Size

N/A M16

Grease Nipple Size

N/A A-R1/8

Ratings

Static Load Rating

N/A 40100 N9015 lbf

Dynamic Load Rating

N/A 57200 N12859 lbf