RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

Unit of Measure

Key Dimensions

Bearing Number

N/A UEL214

Shaft Size d

N/A 70 mm

Locking Style

N/A Eccentric Locking Collar

Housing Construction

N/A Four-Bolt Square Flange

Other Dimensions

Total Length L

N/A 193 mm7.598 in

Housing Width A

N/A 54 mm2.126 in

Bolt Hole Spacing J

N/A 152 mm5.984 in

Bolt Hole Size N

N/A 19 mm0.748 in

Flange Thickness A1

N/A 22 mm0.866 in

Center of Bearing from Housing End A2

N/A 31 mm1.22 in

Center of Bearing from Bearing End S

N/A 34.1 mm1.343 in

Dimension B1

N/A 85.7 mm3.3740 in

Dimension A0

N/A 82.6 mm3.25 in

Bolt Size

N/A M16

Grease Nipple Size

N/A A-R1/8

Ratings

Static Load Rating

N/A 44100 N9914 lbf

Dynamic Load Rating

N/A 62200 N13983 lbf