RELATED PRODUCTS
RELATED PRODUCTS
Unit of Measure
Key Dimensions
Bearing Number |
N/A UEL215-47 |
Shaft Size d |
N/A 2.9375 in |
Locking Style |
N/A Eccentric Locking Collar |
Housing Construction |
N/A Four-Bolt Square Flange |
Other Dimensions
Total Length L |
N/A 200 mm7.874 in |
Housing Width A |
N/A 56 mm2.205 in |
Bolt Hole Spacing J |
N/A 159 mm6.26 in |
Bolt Hole Size N |
N/A 19 mm0.748 in |
Flange Thickness A1 |
N/A 22 mm0.866 in |
Center of Bearing from Housing End A2 |
N/A 34 mm1.339 in |
Center of Bearing from Bearing End S |
N/A 37.3 mm1.469 in |
Dimension B1 |
N/A 92.1 mm3.6260 in |
Dimension A0 |
N/A 88.8 mm3.484 in |
Bolt Size |
N/A M16 |
Grease Nipple Size |
N/A A-R1/8 |