RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

Unit of Measure

Key Dimensions

Bearing Unit - Adapter Sleeve

N/A UK206 - HE2306

Shaft Size d

N/A 1.0000 in
Adapter Sleeve Number1 N/A HE2306

Locking Style

N/A Adapter Sleeve Locking

Housing Construction

N/A Four-Bolt Square Flange

Other Dimensions

Total Length L

N/A 108 mm4.252 in

Housing Width A

N/A 31 mm1.22 in

Bolt Hole Spacing J

N/A 83 mm3.268 in

Bolt Hole Size N

N/A 12 mm0.472 in

Flange Thickness A1

N/A 13 mm0.512 in

Center of Bearing from Housing End A2

N/A 18 mm0.709 in

Center of Bearing from Bearing End Y

N/A 21.5 mm0.846 in

Dimension B1

N/A 38 mm1.496 in

Dimension A0

N/A 39.5 mm1.563 in

Grease Nipple Size

N/A A-1/4-2B UNF

Ratings

Static Load Rating

N/A 11300 N2540 lbf

Dynamic Load Rating

N/A 19500 N4384 lbf
  • 1 Purchase the Adapter Sleeve separately