RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

Unit of Measure

Key Dimensions

Bearing Unit - Adapter Sleeve

N/A UK207 - H2307

Shaft Size d

N/A 30 mm
Adapter Sleeve Number1 N/A H2307

Locking Style

N/A Adapter Sleeve Locking

Housing Construction

N/A Four-Bolt Square Flange

Other Dimensions

Total Length L

N/A 117 mm4.606 in

Housing Width A

N/A 34 mm1.339 in

Bolt Hole Spacing J

N/A 92 mm3.622 in

Bolt Hole Size N

N/A 14 mm0.551 in

Flange Thickness A1

N/A 15 mm0.591 in

Center of Bearing from Housing End A2

N/A 19 mm0.748 in

Center of Bearing from Bearing End Y

N/A 24 mm0.945 in

Dimension B1

N/A 43 mm1.693 in

Dimension A0

N/A 43 mm1.688 in

Grease Nipple Size

N/A A-1/4-2B UNF

Ratings

Static Load Rating

N/A 15400 N3462 lbf

Dynamic Load Rating

N/A 25700 N5778 lbf
  • 1 Purchase the Adapter Sleeve separately