RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

Unit of Measure

Key Dimensions

Bearing Unit - Adapter Sleeve

N/A UK208 - HE2308

Shaft Size d

N/A 1.2500 in
Adapter Sleeve Number1 N/A HE2308

Locking Style

N/A Adapter Sleeve Locking

Housing Construction

N/A Four-Bolt Square Flange

Other Dimensions

Total Length L

N/A 130 mm5.118 in

Housing Width A

N/A 36 mm1.417 in

Bolt Hole Spacing J

N/A 102 mm4.016 in

Bolt Hole Size N

N/A 16 mm0.63 in

Flange Thickness A1

N/A 15 mm0.591 in

Center of Bearing from Housing End A2

N/A 21 mm0.827 in

Center of Bearing from Bearing End Y

N/A 27 mm1.063 in

Dimension B1

N/A 46 mm1.8110 in

Dimension A0

N/A 48 mm1.875 in

Grease Nipple Size

N/A A-1/4-2B UNF

Ratings

Static Load Rating

N/A 17800 N4002 lbf

Dynamic Load Rating

N/A 29100 N6542 lbf
  • 1 Purchase the Adapter Sleeve separately