RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Unit of Measure
Key Dimensions
Bearing Unit - Adapter Sleeve |
N/A UK210 - HE2310 |
Shaft Size d |
N/A 1.7500 in |
| Adapter Sleeve Number1 | N/A HE2310 |
Locking Style |
N/A Adapter Sleeve Locking |
Housing Construction |
N/A Four-Bolt Square Flange |
Other Dimensions
Total Length L |
N/A 143 mm5.63 in |
Housing Width A |
N/A 40 mm1.575 in |
Bolt Hole Spacing J |
N/A 111 mm4.37 in |
Bolt Hole Size N |
N/A 16 mm0.63 in |
Flange Thickness A1 |
N/A 16 mm0.63 in |
Center of Bearing from Housing End A2 |
N/A 22 mm0.866 in |
Center of Bearing from Bearing End Y |
N/A 30 mm1.181 in |
Dimension B1 |
N/A 55 mm2.165 in |
Dimension A0 |
N/A 52 mm2.063 in |
Grease Nipple Size |
N/A A-1/4-2B UNF |
- 1 Purchase the Adapter Sleeve separately