RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Unit of Measure
Key Dimensions
Bearing Unit - Adapter Sleeve |
N/A UK211 - H2311 |
Shaft Size d |
N/A 50.000 mm |
| Adapter Sleeve Number1 | N/A H2311 |
Locking Style |
N/A Adapter Sleeve Locking |
Housing Construction |
N/A Four-Bolt Square Flange |
Other Dimensions
Total Length L |
N/A 162 mm6.378 in |
Housing Width A |
N/A 43 mm1.693 in |
Bolt Hole Spacing J |
N/A 130 mm5.118 in |
Bolt Hole Size N |
N/A 19 mm0.748 in |
Flange Thickness A1 |
N/A 18 mm0.709 in |
Center of Bearing from Housing End A2 |
N/A 25 mm0.984 in |
Center of Bearing from Bearing End Y |
N/A 32 mm1.260 in |
Dimension B1 |
N/A 59 mm2.323 in |
Dimension A0 |
N/A 57.5 mm2.25 in |
Grease Nipple Size |
N/A A-R1/8 |
- 1 Purchase the Adapter Sleeve separately