RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Unit of Measure
Key Dimensions
Bearing Unit - Adapter Sleeve |
N/A UK212 - HS2312 |
Shaft Size d |
N/A 2.1250 in |
| Adapter Sleeve Number1 | N/A HS2312 |
Locking Style |
N/A Adapter Sleeve Locking |
Housing Construction |
N/A Four-Bolt Square Flange |
Other Dimensions
Total Length L |
N/A 175 mm6.89 in |
Housing Width A |
N/A 48 mm1.89 in |
Bolt Hole Spacing J |
N/A 143 mm5.63 in |
Bolt Hole Size N |
N/A 19 mm0.748 in |
Flange Thickness A1 |
N/A 18 mm0.709 in |
Center of Bearing from Housing End A2 |
N/A 29 mm1.142 in |
Center of Bearing from Bearing End Y |
N/A 36.5 mm1.437 in |
Dimension B1 |
N/A 62 mm2.441 in |
Dimension A0 |
N/A 65.5 mm2.25 in |
Grease Nipple Size |
N/A A-R1/8 |
- 1 Purchase the Adapter Sleeve separately