RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Unit of Measure
Key Dimensions
Bearing Unit - Adapter Sleeve |
N/A UK213 - H2313 |
Shaft Size d |
N/A 60.000 mm |
| Adapter Sleeve Number1 | N/A H2313 |
Locking Style |
N/A Adapter Sleeve Locking |
Housing Construction |
N/A Four-Bolt Square Flange |
Other Dimensions
Total Length L |
N/A 187 mm7.362 in |
Housing Width A |
N/A 50 mm1.969 in |
Bolt Hole Spacing J |
N/A 149 mm5.866 in |
Bolt Hole Size N |
N/A 19 mm0.748 in |
Flange Thickness A1 |
N/A 22 mm0.866 in |
Center of Bearing from Housing End A2 |
N/A 30 mm1.181 in |
Center of Bearing from Bearing End Y |
N/A 37.5 mm1.476 in |
Dimension B1 |
N/A 65 mm2.559 in |
Dimension A0 |
N/A 67.5 mm2.656 in |
Grease Nipple Size |
N/A A-R1/8 |
- 1 Purchase the Adapter Sleeve separately