RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Unit of Measure
Key Dimensions
Bearing Unit - Adapter Sleeve |
N/A UK215 - H2315 |
Shaft Size d |
N/A 65.000 mm |
| Adapter Sleeve Number1 | N/A H2315 |
Locking Style |
N/A Adapter Sleeve Locking |
Housing Construction |
N/A Four-Bolt Square Flange |
Other Dimensions
Total Length L |
N/A 200 mm7.874 in |
Housing Width A |
N/A 56 mm2.205 in |
Bolt Hole Spacing J |
N/A 159 mm6.26 in |
Bolt Hole Size N |
N/A 19 mm0.748 in |
Flange Thickness A1 |
N/A 22 mm0.866 in |
Center of Bearing from Housing End A2 |
N/A 34 mm1.339 in |
Center of Bearing from Bearing End Y |
N/A 40.5 mm1.594 in |
Dimension B1 |
N/A 73 mm2.874 in |
Dimension A0 |
N/A 74.5 mm2.938 in |
Grease Nipple Size |
N/A A-R1/8 |
- 1 Purchase the Adapter Sleeve separately