RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Unit of Measure
Key Dimensions
Bearing Unit - Adapter Sleeve |
N/A UK216 - H2316 |
Shaft Size d |
N/A 70 mm |
| Adapter Sleeve Number1 | N/A H2316 |
Locking Style |
N/A Adapter Sleeve Locking |
Housing Construction |
N/A Four-Bolt Square Flange |
Other Dimensions
Total Length L |
N/A 208 mm8.189 in |
Housing Width A |
N/A 58 mm2.283 in |
Bolt Hole Spacing J |
N/A 165 mm6.496 in |
Bolt Hole Size N |
N/A 23 mm0.906 in |
Flange Thickness A1 |
N/A 22 mm0.866 in |
Center of Bearing from Housing End A2 |
N/A 34 mm1.339 in |
Center of Bearing from Bearing End Y |
N/A 44.5 mm1.752 in |
Dimension B1 |
N/A 78 mm3.071 in |
Dimension A0 |
N/A 78.5 mm2.938 in |
Grease Nipple Size |
N/A A-R1/8 |
- 1 Purchase the Adapter Sleeve separately