RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Unit of Measure
Key Dimensions
Bearing Unit - Adapter Sleeve |
N/A UK217 - H2317 |
Shaft Size d |
N/A 75.000 mm |
| Adapter Sleeve Number1 | N/A H2317 |
Locking Style |
N/A Adapter Sleeve Locking |
Housing Construction |
N/A Four-Bolt Square Flange |
Other Dimensions
Total Length L |
N/A 220 mm8.661 in |
Housing Width A |
N/A 63 mm2.48 in |
Bolt Hole Spacing J |
N/A 175 mm6.89 in |
Bolt Hole Size N |
N/A 23 mm0.906 in |
Flange Thickness A1 |
N/A 24 mm0.945 in |
Center of Bearing from Housing End A2 |
N/A 36 mm1.417 in |
Center of Bearing from Bearing End Y |
N/A 46.5 mm1.831 in |
Dimension B1 |
N/A 82 mm3.228 in |
Dimension A0 |
N/A 82.5 mm3.25 in |
Grease Nipple Size |
N/A A-R1/8 |
- 1 Purchase the Adapter Sleeve separately