RELATED PRODUCTS
Unit of Measure
Key Dimensions
Bearing Number |
N/A UC305 |
Shaft Size d |
N/A 25 mm |
Locking Style |
N/A Set Screw Locking |
Housing Construction |
N/A Two-Bolt Pillow Block |
Other Dimensions
Base to Center Height H |
N/A 45 mm1.772 in |
Total Length L |
N/A 175 mm6.89 in |
Housing Width A |
N/A 45 mm1.772 in |
Bolt Hole Spacing J |
N/A 132 mm5.197 in |
Bolt Hole Size N |
N/A 17 mm0.669 in |
Bolt Hole Length N1 |
N/A 20 mm0.787 in |
Foot Height H1 |
N/A 16 mm |
Total Height H2 |
N/A 85 mm3.346 in |
Dimension L1 |
N/A 55 mm2.165 in |
Inner Ring Width B |
N/A 38 mm1.496 in |
Center of Bearing from End S |
N/A 15 mm0.591 in |