RELATED PRODUCTS
Unit of Measure
Key Dimensions
Bearing Number |
N/A UC306 |
Shaft Size d |
N/A 30 mm |
Locking Style |
N/A Set Screw Locking |
Housing Construction |
N/A Two-Bolt Pillow Block |
Other Dimensions
Base to Center Height H |
N/A 50 mm1.969 in |
Total Length L |
N/A 180 mm7.087 in |
Housing Width A |
N/A 50 mm1.969 in |
Bolt Hole Spacing J |
N/A 140 mm5.512 in |
Bolt Hole Size N |
N/A 17 mm0.669 in |
Bolt Hole Length N1 |
N/A 20 mm0.787 in |
Foot Height H1 |
N/A 17 mm |
Total Height H2 |
N/A 95 mm3.74 in |
Dimension L1 |
N/A 52.5 mm2.0625 in |
Inner Ring Width B |
N/A 43 mm1.693 in |
Center of Bearing from End S |
N/A 17 mm0.669 in |