RELATED PRODUCTS
Unit of Measure
Key Dimensions
Bearing Number |
N/A UC307 |
Shaft Size d |
N/A 35.000 mm |
Locking Style |
N/A Set Screw Locking |
Housing Construction |
N/A Two-Bolt Pillow Block |
Other Dimensions
Base to Center Height H |
N/A 56 mm2.205 in |
Total Length L |
N/A 210 mm8.268 in |
Housing Width A |
N/A 56 mm2.205 in |
Bolt Hole Spacing J |
N/A 160 mm6.299 in |
Bolt Hole Size N |
N/A 17 mm0.669 in |
Bolt Hole Length N1 |
N/A 25 mm0.984 in |
Foot Height H1 |
N/A 19 mm |
Total Height H2 |
N/A 107 mm4.213 in |
Dimension L1 |
N/A 65 mm2.559 in |
Inner Ring Width B |
N/A 48 mm1.890 in |
Center of Bearing from End S |
N/A 19 mm0.748 in |