RELATED PRODUCTS
Unit of Measure
Key Dimensions
Bearing Number |
N/A UC310 |
Shaft Size d |
N/A 50.000 mm |
Locking Style |
N/A Set Screw Locking |
Housing Construction |
N/A Two-Bolt Pillow Block |
Other Dimensions
Base to Center Height H |
N/A 75 mm2.953 in |
Total Length L |
N/A 275 mm10.827 in |
Housing Width A |
N/A 75 mm2.953 in |
Bolt Hole Spacing J |
N/A 212 mm8.346 in |
Bolt Hole Size N |
N/A 20 mm0.787 in |
Bolt Hole Length N1 |
N/A 35 mm1.378 in |
Foot Height H1 |
N/A 24 mm |
Total Height H2 |
N/A 148 mm5.827 in |
Dimension L1 |
N/A 87.5 mm3.4375 in |
Inner Ring Width B |
N/A 61 mm2.402 in |
Center of Bearing from End S |
N/A 22 mm0.866 in |