RELATED PRODUCTS
Unit of Measure
Key Dimensions
Bearing Number |
N/A UC311-32 |
Shaft Size d |
N/A 2 in |
Locking Style |
N/A Set Screw Locking |
Housing Construction |
N/A Two-Bolt Pillow Block |
Other Dimensions
Base to Center Height H |
N/A 80 mm3.15 in |
Total Length L |
N/A 310 mm12.205 in |
Housing Width A |
N/A 80 mm3.150 in |
Bolt Hole Spacing J |
N/A 236 mm9.291 in |
Bolt Hole Size N |
N/A 20 mm0.787 in |
Bolt Hole Length N1 |
N/A 38 mm1.496 in |
Foot Height H1 |
N/A 27 mm |
Total Height H2 |
N/A 157.5 mm6.203 in |
Dimension L1 |
N/A 90 mm3.543 in |
Inner Ring Width B |
N/A 66 mm2.598 in |
Center of Bearing from End S |
N/A 25 mm0.984 in |