RELATED PRODUCTS
Unit of Measure
Key Dimensions
Bearing Number |
N/A UC314 |
Shaft Size d |
N/A 70 mm |
Locking Style |
N/A Set Screw Locking |
Housing Construction |
N/A Two-Bolt Pillow Block |
Other Dimensions
Base to Center Height H |
N/A 95 mm3.74 in |
Total Length L |
N/A 360 mm14.173 in |
Housing Width A |
N/A 90 mm3.543 in |
Bolt Hole Spacing J |
N/A 280 mm11.024 in |
Bolt Hole Size N |
N/A 27 mm1.063 in |
Bolt Hole Length N1 |
N/A 40 mm1.575 in |
Foot Height H1 |
N/A 35 mm |
Total Height H2 |
N/A 186 mm7.323 in |
Dimension L1 |
N/A 110 mm4.331 in |
Inner Ring Width B |
N/A 78 mm3.071 in |
Center of Bearing from End S |
N/A 33 mm1.299 in |