RELATED PRODUCTS
Unit of Measure
Key Dimensions
Bearing Number |
N/A UC315 |
Shaft Size d |
N/A 75.000 mm |
Locking Style |
N/A Set Screw Locking |
Housing Construction |
N/A Two-Bolt Pillow Block |
Other Dimensions
Base to Center Height H |
N/A 100 mm3.937 in |
Total Length L |
N/A 380 mm14.961 in |
Housing Width A |
N/A 100 mm3.937 in |
Bolt Hole Spacing J |
N/A 290 mm11.417 in |
Bolt Hole Size N |
N/A 27 mm1.063 in |
Bolt Hole Length N1 |
N/A 40 mm1.575 in |
Foot Height H1 |
N/A 35 mm |
Total Height H2 |
N/A 198 mm7.795 in |
Dimension L1 |
N/A 107 mm4.213 in |
Inner Ring Width B |
N/A 82 mm3.228 in |
Center of Bearing from End S |
N/A 32 mm1.260 in |