RELATED PRODUCTS
Unit of Measure
Key Dimensions
Bearing Number |
N/A UC316 |
Shaft Size d |
N/A 80 mm |
Locking Style |
N/A Set Screw Locking |
Housing Construction |
N/A Two-Bolt Pillow Block |
Other Dimensions
Base to Center Height H |
N/A 106 mm4.173 in |
Total Length L |
N/A 400 mm15.748 in |
Housing Width A |
N/A 110 mm4.331 in |
Bolt Hole Spacing J |
N/A 320 mm12.598 in |
Bolt Hole Size N |
N/A 27 mm1.063 in |
Bolt Hole Length N1 |
N/A 40 mm1.575 in |
Foot Height H1 |
N/A 35 mm |
Total Height H2 |
N/A 209 mm8.228 in |
Dimension L1 |
N/A 120 mm4.724 in |
Inner Ring Width B |
N/A 86 mm3.386 in |
Center of Bearing from End S |
N/A 34 mm1.339 in |