RELATED PRODUCTS
Unit of Measure
Key Dimensions
Bearing Number |
N/A UC318 |
Shaft Size d |
N/A 90 mm |
Locking Style |
N/A Set Screw Locking |
Housing Construction |
N/A Two-Bolt Pillow Block |
Other Dimensions
Base to Center Height H |
N/A 118 mm4.646 in |
Total Length L |
N/A 430 mm16.929 in |
Housing Width A |
N/A 110 mm4.331 in |
Bolt Hole Spacing J |
N/A 330 mm12.992 in |
Bolt Hole Size N |
N/A 33 mm1.299 in |
Bolt Hole Length N1 |
N/A 45 mm1.772 in |
Foot Height H1 |
N/A 40 mm |
Total Height H2 |
N/A 234 mm9.213 in |
Dimension L1 |
N/A 120 mm4.724 in |
Inner Ring Width B |
N/A 96 mm3.780 in |
Center of Bearing from End S |
N/A 40 mm1.575 in |