RELATED PRODUCTS
Unit of Measure
Key Dimensions
Bearing Number |
N/A UC319 |
Shaft Size d |
N/A 95 mm |
Locking Style |
N/A Set Screw Locking |
Housing Construction |
N/A Two-Bolt Pillow Block |
Other Dimensions
Base to Center Height H |
N/A 125 mm4.921 in |
Total Length L |
N/A 470 mm18.504 in |
Housing Width A |
N/A 120 mm4.724 in |
Bolt Hole Spacing J |
N/A 360 mm14.173 in |
Bolt Hole Size N |
N/A 36 mm1.417 in |
Bolt Hole Length N1 |
N/A 50 mm1.969 in |
Foot Height H1 |
N/A 46 mm |
Total Height H2 |
N/A 248 mm9.764 in |
Dimension L1 |
N/A 125 mm4.921 in |
Inner Ring Width B |
N/A 103 mm4.055 in |
Center of Bearing from End S |
N/A 41 mm1.614 in |