RELATED PRODUCTS
Unit of Measure
Key Dimensions
Bearing Number |
N/A UC320-63 |
Shaft Size d |
N/A 3.9375 in |
Locking Style |
N/A Set Screw Locking |
Housing Construction |
N/A Two-Bolt Pillow Block |
Other Dimensions
Base to Center Height H |
N/A 140 mm5.512 in |
Total Length L |
N/A 490 mm19.291 in |
Housing Width A |
N/A 120 mm4.724 in |
Bolt Hole Spacing J |
N/A 380 mm14.961 in |
Bolt Hole Size N |
N/A 36 mm1.417 in |
Bolt Hole Length N1 |
N/A 50 mm1.969 in |
Foot Height H1 |
N/A 46 mm |
Total Height H2 |
N/A 273 mm10.748 in |
Dimension L1 |
N/A 140 mm5.512 in |
Inner Ring Width B |
N/A 108 mm4.252 in |
Center of Bearing from End S |
N/A 42 mm1.654 in |