RELATED PRODUCTS
Unit of Measure
Key Dimensions
Bearing Number |
N/A UC326 |
Shaft Size d |
N/A 130 mm |
Locking Style |
N/A Set Screw Locking |
Housing Construction |
N/A Two-Bolt Pillow Block |
Other Dimensions
Base to Center Height H |
N/A 180 mm7.087 in |
Total Length L |
N/A 600 mm23.622 in |
Housing Width A |
N/A 140 mm5.512 in |
Bolt Hole Spacing J |
N/A 480 mm18.898 in |
Bolt Hole Size N |
N/A 40 mm1.575 in |
Bolt Hole Length N1 |
N/A 55 mm2.165 in |
Foot Height H1 |
N/A 50 mm |
Total Height H2 |
N/A 335 mm13.189 in |
Dimension L1 |
N/A 195 mm7.677 in |
Inner Ring Width B |
N/A 135 mm5.315 in |
Center of Bearing from End S |
N/A 54 mm2.126 in |