RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Unit of Measure
Key Dimensions
Bearing Number |
N/A UEL206 |
Shaft Size d |
N/A 30 mm |
Locking Style |
N/A Eccentric Locking Collar |
Housing Construction |
N/A Two-Bolt Pillow Block |
Other Dimensions
Base to Center Height H |
N/A 42.9 mm1.689 in |
Total Length L |
N/A 165 mm6.496 in |
Housing Width A |
N/A 48 mm1.89 in |
Bolt Hole Spacing J |
N/A 121 mm4.764 in |
Bolt Hole Size N |
N/A 17 mm0.669 in |
Bolt Hole Length N1 |
N/A 21 mm0.827 in |
Foot Height H1 |
N/A 17 mm |
Total Height H2 |
N/A 84 mm3.307 in |
Dimension L1 |
N/A 48 mm1.875 in |
Dimension B1 |
N/A 48.4 mm1.906 in |
Center of Bearing from End S |
N/A 18.3 mm0.72 in |
Bolt Size |
N/A M14 |