RELATED PRODUCTS
RELATED PRODUCTS
Unit of Measure
Key Dimensions
Bearing Number |
N/A UEL207-21 |
Shaft Size d |
N/A 1.3125 in |
Locking Style |
N/A Eccentric Locking Collar |
Housing Construction |
N/A Two-Bolt Pillow Block |
Other Dimensions
Base to Center Height H |
N/A 47.6 mm1.874 in |
Total Length L |
N/A 167 mm6.575 in |
Housing Width A |
N/A 48 mm1.89 in |
Bolt Hole Spacing J |
N/A 127 mm5 in |
Bolt Hole Size N |
N/A 17 mm0.669 in |
Bolt Hole Length N1 |
N/A 21 mm0.827 in |
Foot Height H1 |
N/A 18 mm |
Total Height H2 |
N/A 95 mm3.74 in |
Dimension L1 |
N/A 47 mm1.844 in |
Dimension B1 |
N/A 51.1 mm2.012 in |
Center of Bearing from End S |
N/A 18.8 mm0.74 in |
Bolt Size |
N/A M14 |