RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Unit of Measure
Key Dimensions
Bearing Number |
N/A UEL209 |
Shaft Size d |
N/A 45.000 mm |
Locking Style |
N/A Eccentric Locking Collar |
Housing Construction |
N/A Two-Bolt Pillow Block |
Other Dimensions
Base to Center Height H |
N/A 54 mm2.126 in |
Total Length L |
N/A 190 mm7.469 in |
Housing Width A |
N/A 54 mm2.126 in |
Bolt Hole Spacing J |
N/A 146 mm5.748 in |
Bolt Hole Size N |
N/A 17 mm0.669 in |
Bolt Hole Length N1 |
N/A 21 mm0.827 in |
Foot Height H1 |
N/A 20 mm |
Total Height H2 |
N/A 106 mm4.173 in |
Dimension L1 |
N/A 55 mm2.156 in |
Dimension B1 |
N/A 56.3 mm2.217 in |
Center of Bearing from End S |
N/A 21.4 mm0.843 in |
Bolt Size |
N/A M14 |