RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Unit of Measure
Key Dimensions
Bearing Number |
N/A UEL210 |
Shaft Size d |
N/A 50.000 mm |
Locking Style |
N/A Eccentric Locking Collar |
Housing Construction |
N/A Two-Bolt Pillow Block |
Other Dimensions
Base to Center Height H |
N/A 57.2 mm2.252 in |
Total Length L |
N/A 206 mm8.11 in |
Housing Width A |
N/A 60 mm2.362 in |
Bolt Hole Spacing J |
N/A 159 mm6.26 in |
Bolt Hole Size N |
N/A 20 mm0.787 in |
Bolt Hole Length N1 |
N/A 22 mm0.866 in |
Foot Height H1 |
N/A 21 mm |
Total Height H2 |
N/A 113 mm4.449 in |
Dimension L1 |
N/A 60 mm2.375 in |
Dimension B1 |
N/A 62.7 mm2.469 in |
Center of Bearing from End S |
N/A 24.6 mm0.969 in |
Bolt Size |
N/A M16 |