RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Unit of Measure
Key Dimensions
Bearing Number |
N/A UEL212 |
Shaft Size d |
N/A 60.000 mm |
Locking Style |
N/A Eccentric Locking Collar |
Housing Construction |
N/A Two-Bolt Pillow Block |
Other Dimensions
Base to Center Height H |
N/A 69.8 mm2.748 in |
Total Length L |
N/A 241 mm9.488 in |
Housing Width A |
N/A 70 mm2.756 in |
Bolt Hole Spacing J |
N/A 184 mm7.244 in |
Bolt Hole Size N |
N/A 20 mm0.787 in |
Bolt Hole Length N1 |
N/A 25 mm0.984 in |
Foot Height H1 |
N/A 25 mm |
Total Height H2 |
N/A 138 mm5.433 in |
Dimension L1 |
N/A 73 mm2.875 in |
Dimension B1 |
N/A 77.8 mm3.063 in |
Center of Bearing from End S |
N/A 31 mm1.22 in |
Bolt Size |
N/A M16 |