RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Unit of Measure
Key Dimensions
Bearing Number |
N/A UEL213 |
Shaft Size d |
N/A 65.000 mm |
Locking Style |
N/A Eccentric Locking Collar |
Housing Construction |
N/A Two-Bolt Pillow Block |
Other Dimensions
Base to Center Height H |
N/A 76.2 mm3 in |
Total Length L |
N/A 265 mm10.433 in |
Housing Width A |
N/A 70 mm2.756 in |
Bolt Hole Spacing J |
N/A 203 mm7.992 in |
Bolt Hole Size N |
N/A 25 mm0.984 in |
Bolt Hole Length N1 |
N/A 30 mm1.181 in |
Foot Height H1 |
N/A 27 mm |
Total Height H2 |
N/A 150 mm5.906 in |
Dimension L1 |
N/A 78 mm3.063 in |
Dimension B1 |
N/A 85.7 mm3.3740 in |
Center of Bearing from End S |
N/A 34.1 mm1.343 in |
Bolt Size |
N/A M20 |