RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Unit of Measure
Key Dimensions
Bearing Number |
N/A UEL215-48 |
Shaft Size d |
N/A 3 in |
Locking Style |
N/A Eccentric Locking Collar |
Housing Construction |
N/A Two-Bolt Pillow Block |
Other Dimensions
Base to Center Height H |
N/A 82.6 mm3.252 in |
Total Length L |
N/A 275 mm10.827 in |
Housing Width A |
N/A 74 mm2.913 in |
Bolt Hole Spacing J |
N/A 217 mm8.543 in |
Bolt Hole Size N |
N/A 25 mm0.984 in |
Bolt Hole Length N1 |
N/A 30 mm1.181 in |
Foot Height H1 |
N/A 28 mm |
Total Height H2 |
N/A 162 mm6.378 in |
Dimension L1 |
N/A 78 mm3.063 in |
Dimension B1 |
N/A 92.1 mm3.6260 in |
Center of Bearing from End S |
N/A 37.3 mm1.469 in |
Bolt Size |
N/A M20 |