RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Unit of Measure
Key Dimensions
Bearing Unit - Adapter Sleeve |
N/A UK213 - HE2313 |
Shaft Size d |
N/A 2.2500 in |
| Adapter Sleeve Number1 | N/A HE2313 |
Locking Style |
N/A Adapter Sleeve Locking |
Housing Construction |
N/A Two-Bolt Pillow Block |
Other Dimensions
Base to Center Height H |
N/A 76.2 mm3 in |
Total Length L |
N/A 265 mm10.433 in |
Housing Width A |
N/A 70 mm2.756 in |
Bolt Hole Spacing J |
N/A 203 mm7.992 in |
Bolt Hole Size N |
N/A 25 mm0.984 in |
Bolt Hole Length N1 |
N/A 30 mm1.181 in |
Foot Height H1 |
N/A 27 mm |
Total Height H2 |
N/A 150 mm5.906 in |
Dimension L1 |
N/A 78 mm3.071 in |
Center of Bearing from End Y |
N/A 37.5 mm1.476 in |
Dimension B1 |
N/A 65 mm2.559 in |
- 1 Purchase the Adapter Sleeve separately