RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Unit of Measure
Key Dimensions
Bearing Unit - Adapter Sleeve |
N/A UK215 - HE2315 |
Shaft Size d |
N/A 2.5000 in |
| Adapter Sleeve Number1 | N/A HE2315 |
Locking Style |
N/A Adapter Sleeve Locking |
Housing Construction |
N/A Two-Bolt Pillow Block |
Other Dimensions
Base to Center Height H |
N/A 82.6 mm3.252 in |
Total Length L |
N/A 275 mm10.827 in |
Housing Width A |
N/A 74 mm2.913 in |
Bolt Hole Spacing J |
N/A 217 mm8.543 in |
Bolt Hole Size N |
N/A 25 mm0.984 in |
Bolt Hole Length N1 |
N/A 30 mm1.181 in |
Foot Height H1 |
N/A 28 mm |
Total Height H2 |
N/A 162 mm6.378 in |
Dimension L1 |
N/A 77.5 mm3.051 in |
Center of Bearing from End Y |
N/A 40.5 mm1.594 in |
Dimension B1 |
N/A 73 mm2.874 in |
- 1 Purchase the Adapter Sleeve separately