RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Unit of Measure
Key Dimensions
Bearing Unit - Adapter Sleeve |
N/A UK216 - HE2316 |
Shaft Size d |
N/A 2.7500 in |
| Adapter Sleeve Number1 | N/A HE2316 |
Locking Style |
N/A Adapter Sleeve Locking |
Housing Construction |
N/A Two-Bolt Pillow Block |
Other Dimensions
Base to Center Height H |
N/A 88.9 mm3.5 in |
Total Length L |
N/A 292 mm11.496 in |
Housing Width A |
N/A 78 mm3.071 in |
Bolt Hole Spacing J |
N/A 232 mm9.134 in |
Bolt Hole Size N |
N/A 25 mm0.984 in |
Bolt Hole Length N1 |
N/A 35 mm1.378 in |
Foot Height H1 |
N/A 30 mm |
Total Height H2 |
N/A 174 mm6.85 in |
Dimension L1 |
N/A 83 mm3.268 in |
Center of Bearing from End Y |
N/A 44.5 mm1.752 in |
Dimension B1 |
N/A 78 mm3.071 in |
- 1 Purchase the Adapter Sleeve separately