RELATED PRODUCTS
RELATED PRODUCTS
Unit of Measure
Key Dimensions
Bearing Number |
N/A UC201 |
Shaft Size d |
N/A 12 mm |
UPC Code |
N/A 087796139770 |
Locking Style |
N/A Set Screw Locking |
Housing Construction |
N/A Round Flange |
Other Dimensions
Total Height L |
N/A 100.000 mm3.9380 in |
Pilot Outside Diameter H3 |
N/A 62 mm |
Bolt Circle Diameter J |
N/A 78 mm3.078 in |
Bolt Hole Spacing J1 |
N/A 55.1 mm2.169 in |
Bolt Hole Size N |
N/A 12 mm0.469 in |
Flange Width A1 |
N/A 20.5 mm0.812 in |
Center of Bearing from Housing End A2 |
N/A 10 mm0.391 in |
Pilot Width A3 |
N/A 5 mm |
Inner Ring Width B |
N/A 31 mm1.22 in |
Center of Bearing from Bearing End S |
N/A 12.7 mm0.5 in |
Dimension A4 |
N/A 28.3 mm1.125 in |