RELATED PRODUCTS
RELATED PRODUCTS
Unit of Measure
Key Dimensions
Bearing Number |
N/A UC205-15 |
Shaft Size d |
N/A 0.9375 in |
UPC Code |
N/A 087796140325 |
Locking Style |
N/A Set Screw Locking |
Housing Construction |
N/A Round Flange |
Other Dimensions
Total Height L |
N/A 115.000 mm4.528 in |
Pilot Outside Diameter H3 |
N/A 70 mm |
Bolt Circle Diameter J |
N/A 90 mm3.543 in |
Bolt Hole Spacing J1 |
N/A 63.6 mm2.504 in |
Bolt Hole Size N |
N/A 12 mm0.472 in |
Flange Width A1 |
N/A 21 mm0.827 in |
Center of Bearing from Housing End A2 |
N/A 10 mm0.394 in |
Pilot Width A3 |
N/A 6 mm |
Inner Ring Width B |
N/A 34.1 mm1.343 in |
Center of Bearing from Bearing End S |
N/A 14.3 mm0.563 in |
Dimension A4 |
N/A 29.8 mm1.188 in |