RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Unit of Measure
Key Dimensions
Bearing Number |
N/A UC206 |
Shaft Size d |
N/A 30 mm |
UPC Code |
N/A 087796076037 |
Locking Style |
N/A Set Screw Locking |
Housing Construction |
N/A Round Flange |
Other Dimensions
Total Height L |
N/A 125 mm4.921 in |
Pilot Outside Diameter H3 |
N/A 80 mm |
Bolt Circle Diameter J |
N/A 100 mm3.937 in |
Bolt Hole Spacing J1 |
N/A 70.7 mm2.783 in |
Bolt Hole Size N |
N/A 12 mm0.472 in |
Flange Width A1 |
N/A 23 mm0.906 in |
Center of Bearing from Housing End A2 |
N/A 10 mm0.394 in |
Pilot Width A3 |
N/A 8 mm |
Inner Ring Width B |
N/A 38.1 mm1.5 in |
Center of Bearing from Bearing End S |
N/A 15.9 mm0.626 in |
Dimension A4 |
N/A 32.2 mm1.281 in |