RELATED PRODUCTS
RELATED PRODUCTS
Unit of Measure
Key Dimensions
Bearing Number |
N/A UC207-21 |
Shaft Size d |
N/A 1.3125 in |
UPC Code |
N/A 087796140301 |
Locking Style |
N/A Set Screw Locking |
Housing Construction |
N/A Round Flange |
Other Dimensions
Total Height L |
N/A 135.000 mm5.3150 in |
Pilot Outside Diameter H3 |
N/A 90 mm |
Bolt Circle Diameter J |
N/A 110 mm4.331 in |
Bolt Hole Spacing J1 |
N/A 77.8 mm3.063 in |
Bolt Hole Size N |
N/A 14 mm0.551 in |
Flange Width A1 |
N/A 26 mm1.024 in |
Center of Bearing from Housing End A2 |
N/A 11 mm0.433 in |
Pilot Width A3 |
N/A 8 mm |
Inner Ring Width B |
N/A 42.9 mm1.689 in |
Center of Bearing from Bearing End S |
N/A 17.5 mm0.689 in |
Dimension A4 |
N/A 36.4 mm1.438 in |