RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Unit of Measure
Key Dimensions
Bearing Number |
N/A UC208 |
Shaft Size d |
N/A 40 mm |
UPC Code |
N/A 087796076051 |
Locking Style |
N/A Set Screw Locking |
Housing Construction |
N/A Round Flange |
Other Dimensions
Total Height L |
N/A 145.000 mm5.709 in |
Pilot Outside Diameter H3 |
N/A 100 mm |
Bolt Circle Diameter J |
N/A 120 mm4.724 in |
Bolt Hole Spacing J1 |
N/A 84.8 mm3.339 in |
Bolt Hole Size N |
N/A 14 mm0.551 in |
Flange Width A1 |
N/A 26 mm1.024 in |
Center of Bearing from Housing End A2 |
N/A 11 mm0.433 in |
Pilot Width A3 |
N/A 10 mm |
Inner Ring Width B |
N/A 49.2 mm1.937 in |
Center of Bearing from Bearing End S |
N/A 19 mm0.748 in |
Dimension A4 |
N/A 41.2 mm1.625 in |