RELATED PRODUCTS
RELATED PRODUCTS
Unit of Measure
Key Dimensions
Bearing Number |
N/A UC209-27 |
Shaft Size d |
N/A 1.6875 in |
UPC Code |
N/A 087796140219 |
Locking Style |
N/A Set Screw Locking |
Housing Construction |
N/A Round Flange |
Other Dimensions
Total Height L |
N/A 160.000 mm6.299 in |
Pilot Outside Diameter H3 |
N/A 105 mm |
Bolt Circle Diameter J |
N/A 132 mm5.197 in |
Bolt Hole Spacing J1 |
N/A 93.3 mm3.673 in |
Bolt Hole Size N |
N/A 16 mm0.63 in |
Flange Width A1 |
N/A 26 mm1.024 in |
Center of Bearing from Housing End A2 |
N/A 10 mm0.394 in |
Pilot Width A3 |
N/A 12 mm |
Inner Ring Width B |
N/A 49.2 mm1.937 in |
Center of Bearing from Bearing End S |
N/A 19 mm0.748 in |
Dimension A4 |
N/A 40.2 mm1.594 in |