RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Unit of Measure
Key Dimensions
Bearing Number |
N/A UC210 |
Shaft Size d |
N/A 50.000 mm |
UPC Code |
N/A 087796076075 |
Locking Style |
N/A Set Screw Locking |
Housing Construction |
N/A Round Flange |
Other Dimensions
Total Height L |
N/A 165 mm6.496 in |
Pilot Outside Diameter H3 |
N/A 110 mm |
Bolt Circle Diameter J |
N/A 138 mm5.433 in |
Bolt Hole Spacing J1 |
N/A 97.6 mm3.843 in |
Bolt Hole Size N |
N/A 16 mm0.63 in |
Flange Width A1 |
N/A 28 mm1.102 in |
Center of Bearing from Housing End A2 |
N/A 10 mm0.394 in |
Pilot Width A3 |
N/A 12 mm |
Inner Ring Width B |
N/A 51.6 mm2.031 in |
Center of Bearing from Bearing End S |
N/A 19 mm0.748 in |
Dimension A4 |
N/A 42.6 mm1.688 in |