RELATED PRODUCTS
RELATED PRODUCTS
Unit of Measure
Key Dimensions
Bearing Number |
N/A UC212-39 |
Shaft Size d |
N/A 2.4375 in |
UPC Code |
N/A 087796140486 |
Locking Style |
N/A Set Screw Locking |
Housing Construction |
N/A Round Flange |
Other Dimensions
Total Height L |
N/A 195.000 mm7.677 in |
Pilot Outside Diameter H3 |
N/A 135 mm |
Bolt Circle Diameter J |
N/A 160 mm6.299 in |
Bolt Hole Spacing J1 |
N/A 113.1 mm4.453 in |
Bolt Hole Size N |
N/A 19 mm0.748 in |
Flange Width A1 |
N/A 36 mm1.417 in |
Center of Bearing from Housing End A2 |
N/A 17 mm0.669 in |
Pilot Width A3 |
N/A 12 mm |
Inner Ring Width B |
N/A 65.1 mm2.563 in |
Center of Bearing from Bearing End S |
N/A 25.4 mm1 in |
Dimension A4 |
N/A 56.7 mm2.219 in |